1.10.4 Security Features

Table 1-3. Security Features
PeripheralFunctionDescriptionComments
TrustZoneSecurity EnclavePartition Secure/Non-secure world.Arm technology.
Cortex MMUMemory Management UnitCortex-A7 Memory Management Unit.–
PIOI/O Control/ Peripheral AccessWhen a peripheral is not selected (PIO-controlled), IO lines have no access to the peripheral.–
FreezeCapability to freeze either the functional part or the physical part of the configuration.Once the freeze command is issued, no modifications to the current configuration are possible. Only a hardware reset allows a change to the configuration.
Public Key Coprocessor (CPKCC) and associated Classical Public Key Cryptography Library (CPKCL)CryptographyECC (Asymmetric key algorithm, elliptic curves).–
RSA (Asymmetric key algorithm).
TDES, TRNG, AES, SHAHardware-accelerated Triple DES.FIPS-compliant(1)
True Random Number Generator.
Hardware-accelerated AES up to 256 bits.
SHA up to 512 and HMAC-SHA.
AES, SHA, CPKCC, CPKLCSecure BootCode encrypted/decrypted, Trusted Code Authentication.

Hardware AES: Encrypt, Decrypt, CMAC.

Hardware SHA.

CPKCC, CPKCL: RSA or elliptic curves.

AES, TDES, SHA, PIT64B, TCSecurity and safety analysis and report.Monitoring on states or sequences, clocks and waveforms. Error detection can occur only in abnormal operating conditions.–
Register access protection.Checks for incorrect accesses.–
AES, TDESKey clearing on event.Immediate clearing of the key in case of external tamper event detection–
TZAESBOn-the-fly AES.On-the-fly encryption/decryption for NFC_RAM, DDR, QSPI and SMC memories, with respect to TrustZone using TZAESBASC.AES128
TZAESBASCDirects data transfer to either the TZAESB secure core or the unsecured TZAESB core.–
Private Key BusTransfers hidden keys to crypto-engines. Capability to transfer keys to or from AES, TZAESB, TDES, TRNG, OTPC in a manner totally invisible by the software.–
MemoriesScramblingOn-the-fly scrambling/unscrambling for memories.SMC, SECURAM, GPBR and QSPI.
ICMMemory Integrity Check MonitoringUses a hardware Secure Hash Algorithm
 (up to SHA256).

SMC, DDR, internal SRAM and QSPI

.
SECUMODJTAGJTAG entry monitorThese tampers (JTAG, test, PIOBUs, monitors, etc.) can be configured to immediately erase Backup memories (BUSRAM4KB and BUREG256b) or generate an interrupt or a wakeup signal.
TestTest entry monitor
Voltage MonitoringVBAT monitoring
VDDCPU monitoring
VDDCORE monitoring
Temperature MonitoringTemperature monitoring
Frequency Monitoring32.768 kHz crystal oscillator monitoring.
CPU clock monitoring
IO Tamper Pin4 tamper detection pins. Active and Dynamic modes supported.
Secure Backup SRAM (SECURAM)5 Kbytes scrambled and non-imprinting avoiding data persistance.4 Kbytes erasable on tamper detection
Secure Backup Registers256-bit register bank, scrambled.Erasable on tamper detection
RTCRTCTimestamping of tamper events. Protection against bad configuration (invalid entry for date and time is impossible).All events are logged in the RTC. Timestamping provides the source of the reset/erase memory/interruption.
RTC robustness against glitch attack on 32 kHz crystal oscillator.–
Secure OTPJTAG Access ControlDisable JTAG access by OTP bit.–
Secure Debug DisableJTAG debug allowed in Normal mode only, not in Secure mode.TrustZone
TZWDTWatchdogProtects against TrustZone starvation.TrustZone
GPBRPeripheral Access and Protection.GPBR can be write protected, read protected and immediately cleared on external tamper event detection.–
Physical Unclonable FunctionKey GenerationKey creation, derivation, wrapping and management.Includes NIST SP 800-90B compliant DRNG.
Note:
  1. Refer to each peripheral section for details on FIPS compliance.