1.8.1 Packages
The SAMA7D6 is available in the following packages:
- 14x14 mm2, 0.65-mm pitch 343-ball TFBGA optimized for 4-layer PCB
- 9x9 mm2, 0.40-mm pitch 375-ball TFBGA
For further details, refer to Mechanical Characteristics.
The SAMA7D6 is available in the following packages:
For further details, refer to Mechanical Characteristics.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.