25.7.6 Interrupt Flag Status and Clear

Note: Interrupt flags must be cleared and then read back to confirm the clear before exiting the ISR to avoid double interrupts.
Table 25-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAG
Offset: 0x0C
Reset: 0x0000
Property: RW

Bit 15141312111098 
 OVFTAMPER  CMP[3:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 76543210 
 PER[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 15 – OVF Overflow

This flag is cleared by writing a '1' to the flag.

This flag is set on the next CLK_RTC_CNT cycle after an overflow condition occurs, and an interrupt request will be generated if INTENCLR/SET.OVF is '1'.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Overflow interrupt flag.

Bit 14 – TAMPER Tamper

This flag is set after a tamper condition occurs, and an interrupt request will be generated if INTENCLR.TAMPER/INTENSET.TAMPER is '1'. Writing a '0' to this bit has no effect. Writing a '1' to this bit clears the Tamper interrupt flag.

Bits 11:8 – CMP[3:0] Compare x

Bits 7:0 – PER[7:0] Periodic Interval x