25.7.3 Event Control

Table 25-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x04
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
        PERDEO 
Access RW 
Reset 0 
Bit 2322212019181716 
        TAMPEVEI 
Access RW 
Reset 0 
Bit 15141312111098 
 OVFEOTAMPEREO  CMPEO[3:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 76543210 
 PEREO[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 24 – PERDEO Periodic Interval Daily Event Output Enable

ValueDescription
0Periodic Daily event is disabled and will not be generated.
1

Periodic Daily event is enabled and will be generated.

The event occurs at the overflow of the RTC counter (i.e., when the RTC counter goes from 0xFFFF to 0x0000).

Bit 16 – TAMPEVEI Tamper Event Input Enable

ValueDescription
0Tamper event input is disabled and incoming events will be ignored.
1Tamper event input is enabled and incoming events will capture the COUNT value.

Bit 15 – OVFEO Overflow Event Output Enable

ValueDescription
0Overflow event is disabled and will not be generated.
1Overflow event is enabled and will be generated for every overflow.

Bit 14 – TAMPEREO Tamper Event Output Enable

ValueDescription
0Tamper event output is disabled and will not be generated.
1Tamper event output is enabled and will be generated for every tamper input.

Bits 11:8 – CMPEO[3:0] Compare x Event Output Enable

Bits 7:0 – PEREO[7:0] Periodic Interval x Event Output Enable