25.7.2 Control B

Table 25-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x02
Reset: 0x0000
Property: RW

Bit 15141312111098 
 SEPTOACTF[2:0] DEBF[2:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 76543210 
 DMAENRTCOUTDEBASYNCDEBMAJGP6ENGP4ENGP2ENGP0EN 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 15 – SEPTO Separate Tamper Outputs

Bits 14:12 – ACTF[2:0] Active Layer Frequency

ValueNameDescription
0x0DIV2CLK_RTC_OUT = CLK_RTC/2
0x1DIV4CLK_RTC_OUT = CLK_RTC/4
0x2DIV8CLK_RTC_OUT = CLK_RTC/8
0x3DIV16CLK_RTC_OUT = CLK_RTC/16
0x4DIV32CLK_RTC_OUT = CLK_RTC/32
0x5DIV64CLK_RTC_OUT = CLK_RTC/64
0x6DIV128CLK_RTC_OUT = CLK_RTC/128
0x7DIV256CLK_RTC_OUT = CLK_RTC/256

Bits 10:8 – DEBF[2:0] Debounce Frequency

ValueNameDescription
0x0DIV2CLK_RTC_DEB = CLK_RTC/2
0x1DIV4CLK_RTC_DEB = CLK_RTC/4
0x2DIV8CLK_RTC_DEB = CLK_RTC/8
0x3DIV16CLK_RTC_DEB = CLK_RTC/16
0x4DIV32CLK_RTC_DEB = CLK_RTC/32
0x5DIV64CLK_RTC_DEB = CLK_RTC/64
0x6DIV128CLK_RTC_DEB = CLK_RTC/128
0x7DIV256CLK_RTC_DEB = CLK_RTC/256

Bit 7 – DMAEN DMA Enable

Bit 6 – RTCOUT RTC Output Enable

Bit 5 – DEBASYNC Debouncer Asynchronous Enable

Bit 4 – DEBMAJ Debouncer Majority Enable

Bit 3 – GP6EN General Purpose 6 Enable

Bit 2 – GP4EN General Purpose 4 Enable

Bit 1 – GP2EN General Purpose 2 Enable

Bit 0 – GP0EN General Purpose 0 Enable