25.7.4 Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set (INTENSET) register.
Table 25-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x08
Reset: 0x0000
Property: RW

Bit 15141312111098 
 OVFTAMPER  CMP[3:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 76543210 
 PER[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bit 15 – OVF Overflow Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Overflow Interrupt Enable bit, which disables the Overflow interrupt.

ValueDescription
0The Overflow interrupt is disabled.
1The Overflow interrupt is enabled.

Bit 14 – TAMPER Tamper Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this but will clear the Tamper Interrupt Enable bit, which disables the Tamper interrupt.

ValueDescription
0The Tamper interrupt is disabled.
1The Tamper interrupt is enabled.

Bits 11:8 – CMP[3:0] Compare x Interrupt Enable

Bits 7:0 – PER[7:0] Periodic Interval x Interrupt Enable