34.9.14 Debug Control

Table 34-34. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBGCTRL
Offset: 0x30
Reset: 0x00
Property: RW

Bit 76543210 
        DBGSTOP 
Access RW 
Reset 0 

Bit 0 – DBGSTOP Debug Mode

This bit controls the baud-rate generator functionality when the CPU is halted by an external debugger.

ValueDescription
0The baud-rate generator continues normal operation when the CPU is halted by an external debugger.
1The baud-rate generator is halted when the CPU is halted by an external debugger.