34.9.3 Control C

Table 34-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLC
Offset: 0x08
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 TXTRHOLD[1:0]RXTRHOLD[1:0]FIFOEN DATA32B[1:0] 
Access RWRWRWRWRWR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  MAXITER[2:0]  DSNACKINACK 
Access RWRWRWRWRW 
Reset 00000 
Bit 15141312111098 
     HDRDLY[1:0]BRKLEN[1:0] 
Access RWRWRWRW 
Reset 0000 
Bit 76543210 
      GTIME[2:0] 
Access RWRWRW 
Reset 000 

Bits 31:30 – TXTRHOLD[1:0] Transmit FIFO Threshold

These bits define the threshold for generating the Data Register Empty interrupt and DMA TX trigger.

TXTRHOLDNameDescription
0DEFAULTInterrupt and DMA triggers can be generated as long as the FIFO is not full.
1HALFInterrupt and DMA triggers are generated when half FIFO space is free.
2EMPTYInterrupt and DMA triggers are generated when the FIFO is empty.
3-Reserved
ValueNameDescription
0x0DEFAULTInterrupt and DMA triggers are generated as long as the FIFO is not full
0x1HALFInterrupt and DMA triggers are generated when half FIFO space is free
0x2EMPTYInterrupt and DMA triggers are generated when the FIFO is empty

Bits 29:28 – RXTRHOLD[1:0] Receive FIFO Threshold

These bits define the threshold for generating the RX Complete interrupt and DMA RX trigger.

RXTRHOLDNameDescription
0DEFAULTInterrupt and DMA triggers can be generated when a DATA is present in the FIFO.
1HALFInterrupt and DMA triggers can be generated only when the FIFO is half-full.
2FULLInterrupt and DMA triggers can be generated only when the FIFO is full.
3-Reserved
ValueNameDescription
0x0DEFAULTInterrupt and DMA triggers are generated when DATA is present in the FIFO
0x1HALFInterrupt and DMA triggers are generated when FIFO is half-full
0x2FULLInterrupt and DMA triggers are generated when FIFO is full

Bit 27 – FIFOEN FIFO Enable

This bit enables the FIFO operation.

ValueDescription
0FIFO operation is disabled
1FIFO operation is enabled

Bits 25:24 – DATA32B[1:0] Data 32 Bit

These bits configure 32-bit Extension for read and write transactions to the DATA register.

When disabled, access is according to CTRLB.CHSIZE.

ValueDescription
0x0

DATA reads (for received data) and writes (for transmit data) according to CTRLB.CHSIZE.

0x1

DATA reads according to CTRLB.CHSIZE.

DATA writes using 32-bit Extension.

0x2

DATA reads using 32-bit Extension.

DATA writes according to CTRLB.CHSIZE.

0x3

DATA reads and writes using 32-bit Extension.

Bits 22:20 – MAXITER[2:0] Maximum Iterations

Bit 17 – DSNACK Disable Successive NACK

Bit 16 – INACK Inhibit Not Acknowledge

Bits 11:10 – HDRDLY[1:0] LIN Master Header Delay

These bits define the delay between break and sync transmission in addition to the delay between the sync and identifier (ID) fields when in LIN host mode (CTRLA.FORM=0x2).

This field is only valid when using the LIN header command (CTRLB.LINCMD=0x2).

Note: A correct setting for this bit field must be selected in order to follow the LIN specification.
ValueNameDescription
0x01BITDelay between break and sync transmission is 1-bit time
0x14BITSDelay between break and sync transmission is 4-bit time
0x28BITSDelay between break and sync transmission is 8-bit time
0x314BITSDelay between break and sync transmission is 14-bit time

Bits 9:8 – BRKLEN[1:0] LIN Master Break Length

These bits define the length of the break field transmitted when in LIN host mode (CTRLA.FORM=0x2).
Note: A correct setting for this bit field must be selected in order to follow the LIN specification.
ValueNameDescription
0x013BITSBreak field transmission is 13 bit times
0x117BITSBreak field transmission is 17 bit times
0x221BITSBreak field transmission is 21 bit times
0x326BITSBreak field transmission is 26 bit times

Bits 2:0 – GTIME[2:0] Guard Time

These bits define the guard time when using RS485 mode (CTRLA.FORM=0x0 or CTRLA.FORM=0x1, and CTRLA.TXPO=0x3).

For RS485 mode, the guard time is programmable from 0-7 bit times and defines the time that the transmit enable pin (TE) remains high after the last stop bit is transmitted and there is no remaining data to be transmitted.