31.2.10.9 FFLTCAP SFR Description
FFLTCAP.FLTADR contains the System Physical Flash Address at which a Fault Capture occurred.
FFLTCAP.FLTADR contains the System Physical Flash Address at which a Fault Capture occurred.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.