35.5.6.7 Transmit Cancellation
The CAN supports transmit cancellation. This feature is especially intended for gateway applications and AUTOSAR-based applications. To cancel a requested transmission from a dedicated Tx Buffer or a Tx Queue Buffer the CPU has to write a ‘1’ to the corresponding bit position (eqal to number of Tx Buffer) of the TXBCR register. Transmit cancellation is not intended for the Tx FIFO operation.
Successful cancellation is signaled by setting the corresponding bit of the TXBCF register to ‘1’.
In case a transmit cancellation is requested while a transmission from a Tx Buffer is already ongoing, the corresponding TXBRP bit remains set as long as the transmission is in progress. If the transmission was successful, the corresponding TXBTO and TXBCF bits are set. If the transmission was not successful, it is not repeated and only the corresponding TXBCF bit is set.