25.9.5 Interrupt Enable Set

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear (INTENCLR) register.
Table 25-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x0A
Reset: 0x0000
Property: RW

Bit 15141312111098 
 OVFTAMPER  ALARM[3:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 76543210 
 PER[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 15 – OVF Overflow Interrupt Enable

Writing a '0' to this bit has no effect. Writing a '1' to this bit will set the Overflow Interrupt Enable bit, which enables the Overflow interrupt.
ValueDescription
0The Overflow interrupt is disabled.
1The Overflow interrupt is enabled.

Bit 14 – TAMPER Tamper Enable

Writing a '0' to this bit has no effect. Writing a '1' to this bit will set the Tamper Interrupt Enable bit, which enables the Tamper interrupt.
ValueDescription
0The Tamper interrupt it disabled.
1The Tamper interrupt is enabled.

Bits 11:8 – ALARM[3:0] Alarm x Interrupt Enable

Bits 7:0 – PER[7:0] Periodic Interval x Enable