25.9.7 Synchronization Busy Status

Table 25-32. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x10
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 GP[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CLOCKSYNCMASK[3:0]  ALARM[3] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 ALARM[2:0] CLOCKFREQCORRENABLESWRST 
Access RRRRRRR 
Reset 0000000 

Bits 23:16 – GP[7:0] General Purpose x Register Busy

Bit 15 – CLOCKSYNC Clock Synchronization Enable Bit Busy

ValueDescription
0Write synchronization for CTRLA.CLOCKSYNC bit is complete.
1Write synchronization for CTRLA.CLOCKSYNC bit is ongoing.

Bits 14:11 – MASK[3:0] MASK x Register Busy

Bits 8:5 – ALARM[3:0] ALARM x Register Busy

Bit 3 – CLOCK CLOCK Register Busy

ValueDescription
0Read/write synchronization for CLOCK register is complete.
1Read/write synchronization for CLOCK register is ongoing.

Bit 2 – FREQCORR FREQCORR Register Busy

ValueDescription
0Write synchronization for FREQCORR register is complete.
1Write synchronization for FREQCORR register is ongoing.

Bit 1 – ENABLE Enable Bit Busy

ValueDescription
0Write synchronization for CTRLA.ENABLE bit is complete.
1Write synchronization for CTRLA.ENABLE bit is ongoing.

Bit 0 – SWRST Software Reset Bit Busy

ValueDescription
0Write synchronization for CTRLA.SWRST bit is complete.
1Write synchronization for CTRLA.SWRST bit is ongoing.