14.5.1 H2PB CONTROL Register

Table 14-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x0
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     SECENPRIV   
Access R/WR/W 
Reset 00 

Bit 3 – SECEN When set, this bit enables the Trust Zone access control based on the NONSEC bits in the bridge SFRs and any non-secure access to a peripheral which has its NONSEC bit cleared will be rejected and returned as error to the AHB bus matrix. When cleared, this bit disables the Trust Zone access control and all accesses are allowed to pass though the bridge (Note for design: when this bit is cleared, the exported h2pb_nonsec vector is all one).

When set, this bit enables the Trust Zone access-control based on the NONSEC bits and any non-secure access to a peripheral which has its NONSEC bit cleared will be rejected and returned as an in-band error to the initiator.

When cleared, this bit disables the Trust Zone access-control and all accesses are allowed to pass though the bridge.

Bit 2 – PRIV When set, this bit will allow only privileged accesses to the bridge own SFRs. Any non-privileged read or write access to the bridge own SFRs will be rejected if this bit is set and will be returned as error to the AHB bus matrix.

When set, this bit will allow only privileged accesses to the H2PB registers. Any non-privileged read or write access to the bridge’s own registers will be rejected if this bit is set and will be returned as an in-band error to the initiator.