25.10.7 Tamper ID

Table 25-41. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TAMPID
Offset: 0x68
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 TAMPEVT        
Access RW 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TAMPID[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – TAMPEVT Tamper Event Detected

Bits 7:0 – TAMPID[7:0] Tamper Input x Detected