25.10.2 Frequency Correction

Table 25-36. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FREQCORR
Offset: 0x14
Reset: 0x00
Property: RW

Bit 76543210 
 SIGNVALUE[6:0] 
Access RWRWRWRWRWRWRW 
Reset 00000000 

Bit 7 – SIGN Correction Sign

Bits 6:0 – VALUE[6:0] Correction Value