25.10.1 Debug Control

Table 25-35. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBGCTRL
Offset: 0x0E
Reset: 0x00
Property: RW

Bit 76543210 
        DBGRUN 
Access RW 
Reset 0 

Bit 0 – DBGRUN Run During Debug