34.12.9 Length

Table 34-76. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: LENGTH
Offset: 0x22
Reset: 0x0000
Property: RW

Bit 15141312111098 
        LENEN 
Access RW 
Reset 0 
Bit 76543210 
 LEN[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 8 – LENEN Data Length Enable

In 32-bit Extension mode (CTRLC.DATA32B=1), this bit field enables the length counter.

ValueDescription
0Length counter is disabled.
1Length counter is enabled.

Bits 7:0 – LEN[7:0] Data Length

In 32-bit Extension mode (CTRLC.DATA32B=1) with Data Length counting enabled (LENGTH.LENEN), this bit field configures the data length from 0 to 255 Bytes after which the flag INTFLAG.DRDY is raised.