36.9.6 Host Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Pipe Interrupt Enable Set (PINTENSET) register.

This register is cleared by USB reset or when PEN[n] is zero.

Name: INTENCLR
Offset: 0x014
Reset: 0x0000
Property: RW

Bit 15141312111098 
       DDISCDCONN 
Access RWRW 
Reset 00 
Bit 76543210 
 RAMACERUPRSMDNRSMWAKEUPRSTHSOF   
Access RWRWRWRWRWRW 
Reset 000000 

Bit 9 – DDISC Device Disconnection Interrupt Disable

Bit 8 – DCONN Device Connection Interrupt Disable

Bit 7 – RAMACER Ram Access Interrupt Disable

Bit 6 – UPRSM Upstream Resume from Device Interrupt Disable

Bit 5 – DNRSM DownStream to Device Interrupt Disable

Bit 4 – WAKEUP Wake Up Interrupt Disable

Bit 3 – RST BUS Reset Interrupt Disable

Bit 2 – HSOF Host Start Of Frame Interrupt Disable