36.9.8 Host Interrupt Flag

Name: INTFLAG
Offset: 0x01C
Reset: 0x0000
Property: RW

Bit 15141312111098 
       DDISCDCONN 
Access RWRW 
Reset 00 
Bit 76543210 
 RAMACERUPRSMDNRSMWAKEUPRSTHSOF   
Access RWRWRWRWRWRW 
Reset 000000 

Bit 9 – DDISC Device Disconnection

Bit 8 – DCONN Device Connection

Bit 7 – RAMACER Ram Access

Bit 6 – UPRSM Upstream Resume from the Device

Bit 5 – DNRSM Downstream

Bit 4 – WAKEUP Wake Up

Bit 3 – RST Bus Reset

Bit 2 – HSOF Host Start Of Frame