21.4.3 Interrupts
The peripheral has the following interrupt sources:
- Clock Ready (CKRDY): indicates that the programmed divider setting in any CLKDIVx.DIV has taken effect. This interrupt is a synchronous wake-up source.
The peripheral has the following interrupt sources:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.