4.1 DAT File Description for M2GL, M2S, MPF and MPF SoC Devices
The data file contains the following sections:
Header Block
Contains information identifying the type of the binary file and data size blocks.
| Header Section of DAT File | |
|---|---|
| Information | # of Bytes |
| Designer Version Number | 24 |
| Header Size | 1 |
| Image Size | 4 |
| DAT File Version | 1 |
| Tools Version Number | 2 |
| Map Version Number | 2 |
| Feature Flag | 2 |
| Device Family | 1 |
Constant Data Block
Includes device ID, silicon signature, and other information needed for programming.
| Constant Data Block | |
|---|---|
| Information | # of Bytes |
| Device ID | 4 |
| Device ID Mask | 4 |
| Silicon Signature | 4 |
| Checksum | 2 |
| Number of BSR Bits | 2 |
| Number of Components | 2 |
| Data Size | 2 |
| Erase Data Size | 2 |
| Verify Data Size | 2 |
| ENVM Data Size | 2 |
| ENVM Verify Data Size | 2 |
| UEK1_EXISTS | 1 |
| UEK2_EXISTS | 1 |
| SEC_ERASE | 1 |
| UEK3_EXISTS (M2S, M2GL only) | 1 |
| Number of Records | 1 |
Data Lookup Table
Contains records identifying the starting relative location of all the different data blocks used in the SPI-DirectC code and data size of each block. The following table lists the format.
| Look-Up-Table | |
|---|---|
| Information | # of Bytes |
| Data Identifier # 1 | 1 |
| Pointer to data 1 memory location in the data block section | 4 |
| # Of bytes of data 1 | 4 |
| Data Identifier # 2 | 1 |
| Pointer to data 2 memory location in the data block section | 4 |
| # Of bytes of data 2 | 4 |
| Data Identifier # x | 1 |
| Pointer to data x memory location in the data block section | 4 |
| # Of bytes of data x | 4 |
Data Block
Contains the raw data for all the different variables specified in the look-up-table.
| Data Block | |
|---|---|
| Information | # of Bytes |
| Binary Data | Variable |
| CRC of the entire image | 2 |