24.7 Events

The RTC can generate the events described in the following table:

Table 24-1. Event Generators in RTC
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
PeripheralEvent
RTCOVFOverflowPulseCLK_RTCOne CLK_RTC period
COMPCompare match
EVGEN0Selectable prescaled RTC eventLevelGiven by prescaled RTC clock divided by prescale factor
EVGEN1

The conditions for generating the OVF and CMP events are identical to those that will raise the corresponding interrupt flags in the RTC.INTFLAGS register.

Refer to the EVSYS - Event System section for more details regarding event users and Event System configuration.