The TCEn.CNTL and TCEn.CNTH register pair represents the 16-bit value, TCEn.CNT. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01. CPU and UPDI write access has priority over internal updates of the register.
Name:
CNT
Offset:
0x20
Reset:
0x00
Property:
-
Bit
15
14
13
12
11
10
9
8
CNT[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
CNT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:8 – CNT[15:8] Counter High
Byte
This bit field holds
the MSB of the 16-bit Counter register.
Bits 7:0 – CNT[7:0] Counter Low
Byte
This bit field holds
the LSB of the 16-bit Counter register.
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.