23.5.7 Control Register F Set

Name: CTRLFSET
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
     CMP2BVCMP1BVCMP0BVPERBV 
Access RRRR/W 
Reset 0000 

Bits 1, 2, 3 – CMPnBV Compare n Buffer Valid

The CMPnBV bits are set when a new value is written to the corresponding TCEn.CMPnBUF register. These bits automatically clear on an UPDATE condition.

Bit 0 – PERBV Period Buffer Valid

This bit is set when a new value is written to the TCEn.PERBUF register. This bit automatically clears on an UPDATE condition.