23.5.11 Interrupt Flag Register
1’ to its bit location, allowing each bit to be set
without using a Read-Modify-Write operation on a single register. | Name: | INTFLAGS |
| Offset: | 0x0B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP2 | CMP1 | CMP0 | OVF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 4, 5, 6 – CMPn Compare Channel n Interrupt Flag
The Compare Interrupt (CMPn) flag is set on a compare match on the corresponding
compare channel. For all modes of operation, the CMPn flag will be set when a
compare match occurs between the Count (TCEn.CNT) register and the corresponding
Compare (TCEn.CMPn) register. The CMPn flag is not cleared automatically, only
by writing a ‘1’ to its bit location.
Bit 0 – OVF Overflow/Underflow Interrupt Flag
This flag is set either on a TOP (overflow) or BOTTOM (underflow) condition,
depending on the WGMODE setting. The OVF flag is not cleared automatically. It
will be cleared only by writing a ‘1’ to its bit location.