17.3.6 TCE 0 Pin Position
| Name: | TCEROUTEA |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCE0[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – TCE0[2:0] TCE 0 Signals
This bit field controls the pin positions for TCE 0 signals.
| Value | Name | Description | ||
|---|---|---|---|---|
| WO0 | WO1 | WO2 | ||
0x0 | PORTA | PA0 | PA1 | PA2 |
0x1 | — | Reserved | ||
0x2 | PORTC | PC0 | PC1 | PC2 |
0x3 | PORTD | PD0 | PD1 | PD2 |
0x4 | — | Reserved | ||
0x5 | PORTF | PF0 | PF1 | PF2 |
Other | — | Reserved | ||