17.3.8 AC 0 Pin Position
| Name: | ACROUTEA |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AC0 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – AC0 AC 0 Output
This bit controls the pin position for the AC0 output.
| Value | Name | Description |
|---|---|---|
0 | Default | OUT on PA7 |
1 | Reserved |