17.3.4 SPI 0 Pin Position

Name: SPIROUTEA
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
      SPI0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – SPI0[2:0] SPI 0 Signals

This bit field controls the pin positions for SPI 0 signals.

ValueNameDescription
MOSIMISOSCKSS
0x0DEFAULTPA4PA5PA6PA7
0x1-Reserved
0x2-Reserved
0x3ALT3PA0PA1PC0PC1
0x4ALT4PD4PD5PD6PD7
0x5ALT5PC0PC1PC2PC3
0x6ALT6PC1PC2PC3PF7
0x7NONENo pin connectionSet to 1