17.3.5 TWI 0 Pin Positions

Name: TWIROUTEA
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
       TWI0[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – TWI0[1:0] TWI 0 Signals

This bit field controls the pin positions for TWI 0 signals.

ValueNameDescription
Host/ClientDual Mode (Client)
SDASCLSDASCL
0x0DEFAULTPA2PA3PC2PC3
0x1ALT1PA2PA3--
0x2ALT2PC2PC3--
0x3ALT3PA0PA1PC2PC3