30.3.2.3.2 Sampled Mode
In this mode, the AC is periodically enabled and disabled based on the selected sampling frequency, making it ideal for low-power operation. When activated, it evaluates the input pin states and then turns off. The output state of the comparator remains unchanged until the next comparison is performed. The AC utilizes the internal 32.768 kHz oscillator to support its sampling functionality.