19.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0xxx |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LVL[2:0] | |||||||||
| Access | R | R | R | ||||||
| Reset | x | x | x | ||||||
Bits 2:0 – LVL[2:0] BOD Level
This bit field controls the BOD threshold level.
The Reset value is loaded from the BOD Level (LVL) bits in the BOD Configuration Fuse (FUSE.BODCFG).
Note: Values in the Description column are typical values.
Refer to the Electrical Characteristics section for further
details
| Value | Name | Description |
|---|---|---|
| 0x0 | BODLEVEL0 | 1.65V |
| 0x1 | BODLEVEL1 | 1.90V |
| 0x2 | BODLEVEL2 | 2.60V |
| 0x3 | BODLEVEL3 | 4.30V |
| Other | - |
Reserved |