19.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: Configuration Change Protection

Bit 76543210 
    SAMPFREQACTIVE[1:0]SLEEP[1:0] 
Access RRRR/WR/W 
Reset 00000 

Bit 4 – SAMPFREQ Sample Frequency

This bit controls the BOD sample frequency.

The Reset value is loaded from the SAMPFREQ bit in FUSE.BODCFG.

This bit is not under Configuration Change Protection (CCP).

ValueNameDescription
0x0 128Hz The sampling frequency is 128 Hz
0x1 32Hz The sampling frequency is 32 Hz

Bits 3:2 – ACTIVE[1:0] Active

When the device is in Active or Idle sleep mode, these bits select the BOD operation mode.

The Reset value is loaded from the ACTIVE bits in FUSE.BODCFG.

These bits are not under Configuration Change Protection (CCP).

ValueNameDescription
0x0 DISABLE BOD disabled
0x1 ENABLED BOD enabled in Continuous mode
0x2 SAMPLE

BOD enabled in Sampled mode

0x3 ENABLEWAIT

BOD enabled in Continuous mode. Execution is halted at wake-up until BOD is running.

Bits 1:0 – SLEEP[1:0] Sleep

When the device is in Standby or Power-Down sleep mode, these bits select the BOD operation mode.

The Reset value is loaded from the SLEEP bits in FUSE.BODCFG.

ValueNameDescription
0x0 DISABLE BOD disabled
0x1 ENABLED BOD enabled in Continuous mode
0x2 SAMPLE

BOD enabled in Sampled mode

0x3 -

Reserved