19.5.4 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x09 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VLMCFG[1:0] | VLMIE | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:1 – VLMCFG[1:0] VLM Configuration
These bits select which incidents will trigger a VLM interrupt.
| Value | Name | Description |
|---|---|---|
| 0x0 | FALLING | VDD falls below VLM threshold |
| 0x1 | RISING | VDD rises above VLM threshold |
| 0x2 | BOTH | VDD crosses VLM threshold |
| Other | - | Reserved |
Bit 0 – VLMIE VLM Interrupt Enable
1’ to this bit enables the VLM interrupt.Writing a
‘0’ to this bit disables the VLM
interrupt.