31.5.9 Status
| Name: | STATUS |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADCBUSY | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 0 – ADCBUSY ADC Busy
This bit is cleared when an ADC conversion is complete and settling times related to configuration changes have finished.
This bit is set when the ADC is performing a conversion or waiting for settling times related to configuration changes.