31.5.14 Sample

The ADCn.SAMPLEL and ADCn.SAMPLEH register pair represents the 16-bit value, ADCn.SAMPLE. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01.

Refer to the Output Formats section for details on the output from this register.

Name: SAMPLE
Offset: 0x0E
Reset: 0x0000
Property: -

Bit 15141312111098 
 SAMPLE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SAMPLE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – SAMPLE[15:8] Sample high byte

This bit field constitutes the MSB of the 16-bit register.

Bits 7:0 – SAMPLE[7:0] Sample low byte

This bit field constitutes the LSB of the 16-bit register.