31.5.10 Debug Control
| Name: | DBGCTRL |
| Offset: | 0x09 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBGRUN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DBGRUN Run in Debug Mode
This bit controls whether the ADC continues to operate when in Debug mode and the CPU is halted.
| Value | Description |
|---|---|
| 0 | The ADC will not continue operating in Debug mode when the CPU is halted. Any ongoing conversion or burst accumulation will finish before the ADC stops. |
| 1 | The ADC will continue operating in Debug mode when the CPU is halted |