8.3 In-System Reprogrammable Flash Program Memory
The AVR16LA14/20/28/32 contains 16 KB on-chip, in-system reprogrammable Flash memory for program storage. Since all AVR instructions are 16 or 32 bits wide, the Flash is organized with a 16-bit data width. For write protection, the Flash program memory space can be divided into three sections: The Boot Loader (BOOT) section, the Application Code (APPCODE) section, and the Application Data (APPDATA) section. Code placed in one section may be restricted from writing to addresses in other sections. See the NVMCTRL - Nonvolatile Memory Controller chapter for more details.
The Program Counter (PC) can address the whole program memory. The procedure for writing Flash memory is described in detail in the NVMCTRL chapter.
The Flash memory is mapped into the data space and is accessible with ordinary
LD/ST instructions. See the NVMCTRL section for details on which
Flash section is mapped into the data space. For LD/ST instructions,
Flash is mapped from address 0x8000. The Flash memory can also be read with the
LPM instruction; for LPM, the Flash start address
is 0x0000.
The AVR16LA14/20/28/32 has a CRC module hosted on the data bus.
- NRWW = No-Read-While-Write
- RWW = Read-While-Write
| Property |
AVR16LA32 |
|---|---|
| Size | 16 KB |
| NRWW size | 4 KB |
| RWW size | 12 KB |
| Page size | 64B |
| Number of pages | 256 |
| Start address in data space | 0x8000 |
| Start address in code space | 0x0000 |