8.1 Overview
The main memories of the AVR16LA14/20/28/32 devices are the SRAM data memory space, the EEPROM data memory space, and the Flash program memory space. In addition, the peripheral registers are located in the I/O memory space.
The main memories of the AVR16LA14/20/28/32 devices are the SRAM data memory space, the EEPROM data memory space, and the Flash program memory space. In addition, the peripheral registers are located in the I/O memory space.
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.