Data Reception
Data reception in SPI Host mode is identical in function to general USART operation as
described in the Operation section. The receiver interrupt flags and
corresponding USART interrupts are also identical, except for the receiver error flags
that are not in use and always read as ‘0’. For more details, see the
Data Reception section.