31.3.3.1 Operation Modes

The ADC supports four operation modes, which are configured in the Command (ADCn.COMMAND) register.

The operation modes can be split into three groups:
  • Single mode - Single conversion per trigger, with 8- or 10-bit conversion output
  • Series Accumulation mode - One conversion per trigger, with accumulation of n samples
  • Burst Accumulation mode - A burst with n samples accumulated as fast as possible after a single trigger

Series and Burst modes utilize 10-bit conversions. The SAMPNUM bit field in the Control F (ADCn.CTRLF) register controls the number of samples to be accumulated. The accumulator is always reset to zero when a new Series or Burst accumulation is started.

The table below shows an overview of the available operation modes.

Table 31-1. Operation Modes
Operation ModeCOMMAND Mode Conversions Per TriggerRESULT Update
Single 8-bit01Every conversion
Single 10-bit1
Series Accumulation21After SAMPNUM conversions
Burst Accumulation 3SAMPNUMAfter SAMPNUM conversions

In addition to the ordinary operating modes, an Accumulator Test mode is available. See the Accumulator Test section for more information.