31.3.3.3 Aborting a Conversion

These actions will abort an ongoing conversion:

  • Writing STOP to the START bit field in the Command (ADCn.COMMAND) register
  • Writing a new value that changes the Reference Selection bit field (REFSEL) in the Control C (ADCn.CTRLC) register during a conversion
  • Writing a new value that changes Positive Input Multiplexer (ADCn.MUXPOS) register

This will result in undefined values in the Result (ADCn.RESULT) and Sample (ADCn.SAMPLE) registers.