6.3.3 Preview

  • A Preview table shows the current serial number and the new serial number that will be assigned to each selected device
  • An Example field displays a sample serial number generated from the current format
  • The Confirm button is enabled only when the preview and validation are ready