6.3 Step 3: Configure Serial Numbers

This step is enabled only after Steps 1 and 2 have been confirmed, and it configures how serial numbers will be assigned to each programmed device.

The following four options are available through a tab bar:

TabDescription
UnchangedKeep the existing serial numbers on each device
Preset 1Configure a Prefix, number of Places, and Start value for sequential numbering
Preset 2Configure a Date component plus alphanumeric and numeric place and start values
CustomBuild a serial number format using a token-based format string