19 Configuration Memory and Device ID
PIC32 devices include several features intended to maximize application flexibility and reliability, and minimize cost through elimination of external components. These features are configurable through specific Configuration bits for each device.
Refer to the “Special Features” chapter in the specific device data sheet for a full list of available features, Configuration bits and the Device ID register.
Refer to Appendix C: Device IDs to locate the Device ID for a particular PIC32MX, PIC32MZ or PIC32MK family of devices.
For the current silicon revision and revision ID for a particular device, refer to the Family Silicon Errata and Data Sheet Clarification. These documents are available for download from the Microchip web site: http://www.microchip.com/PIC32 and navigating to: Documentation > Errata.