21 AC/DC Characteristics and Timing Requirements
| Parameter Number | Symbol | Characteristic | Min. | Max. | Units | Conditions |
|---|---|---|---|---|---|---|
|
Standard Operating Conditions Operating Temperature: 0ºC to +70ºC. Programming at +25ºC is recommended. | ||||||
| D111 | VDDIO | Supply voltage during programming | — | — | V | (1) |
| D112a | VDDCORE | Core power supply voltage during programming | — | — | V | (1) |
| D112b | VDDR1V8 | DDR SDRAM supply voltage during programming | — | — | V | (1) |
| D113 | IDDP | Supply current during programming | — | — | mA | (1) |
| D114 | IPEAK | Instantaneous peak current during start-up | — | — | mA | (1) |
| D115a | IDDCORE | Core power supply current during programming | — | — | mA | (1) |
| D115b | IDDR1V8P | DDR SDRAM supply current during programming | — | — | mA | (1) |
| D116 | VDDVBAT | VBAT supply voltage during programming | — | — | V | (1) |
| D117 | IDDVBAT | VBAT supply current during programming | — | — | mA | (1) |
| D031 | VIL | Input low voltage | — | — | V | (1) |
| D041 | VIH | Input high voltage | — | — | V | (1) |
| D080 | VOL | Output low voltage | — | — | V | (1) |
| D090 | VOH | Output high voltage | — | — | V | (1) |
| D012 | CIO | Capacitive loading on I/O pin (PGEDx) | — | — | pF | (1) |
| D013 | CF | Filter capacitor value on VCAP | — | — | mF | (1) |
| P1 | TPGC | Serial clock (PGECx) period | 100 | — | ns | — |
| P1A | TPGCL | Serial clock (PGECx) low time | 40 | — | ns | — |
| P1B | TPGCH | Serial clock (PGECx) high time | 40 | — | ns | — |
| P6 | TSET2 | VDD ↑ setup time to MCLR ↑ | 100 | — | ns | — |
| P7 | THLD2 | Input data hold time from MCLR ↑ | 500 | — | ns | — |
| P9a | TDLY4 | PE command processing time | 40 | — | ms | — |
| P9b | TDLY5 | Delay between PGEDx ↓ by the PE to PGEDx released by the PE | 15 | — | ms | — |
| P11 | TDLY7 | Chip erase time | — | — | ms | (1) |
| P12 | TDLY8 | Page erase time | — | — | ms | (1) |
| P13 | TDLY9 | Row programming time | — | — | ms | (1) |
| P14 | TR | MCLR rise time to enter ICSP™ mode | — | 1.0 | ms | — |
| P15 | TVALID | Data out valid from PGECx ↑ | 10 | — | ns | — |
| P16 | TDLY8 | Delay between last PGECx ↓ and MCLR ↓ | 0 | — | s | — |
| P17 | THLD3 | MCLR ↓ to VDD ↓ | — | 100 | ns | — |
| P18 | TKEY1 | Delay from first MCLR ↓ to first PGECx ↑ for key sequence on PGEDx | 40 | — | ns | — |
| P19 | TKEY2 | Delay from last PGECx ↓ for key Sequence on PGEDx to second MCLR ↑ | 40 | — | ns | — |
| P20 | TMCLRH | MCLR high time | — | 500 | µs | — |
|
Note:
| ||||||