Before programming a device, it must be placed in Serial Execution mode. The procedure
for entering Serial Execution mode consists of verifying that the device is not
code-protected. If the device is code protected, a Chip Erase must be performed. See
Erasing the Device for
details.Figure 10-1. Entering Serial Execution
Mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.