Introduction
This programming specification defines the Flash programming specification for the PIC32 family of 32-bit Microcontrollers (MCUs). This programming specification is designed to guide developers of external programmer tools. The customers who are developing applications for the PIC32 devices must use development tools that already provide support for device programming.