Status Registers
The status registers can be read by means of the “DSR” command. Examples:
; Read the first metrology status register
DSR[0]
00 VERSION
30009
; Read all the metrology status registers
DSR
00 VERSION 01 STATUS 02 STATE_FLAG 03 CAPTURE_STATUS
30009 8 7000020 0
04 INTERVAL_NUM 05 N 06 PH_OFFSET 07 RREQ
2820000 F98 FF0A3D71 371C1
08 FREQ_VA 09 FREQ_VB 10 FREQ_VC 11 RESERVED_S11
371C1 36B62 37015 0
12 TEMPERATURE 13 I_A_MAX 14 I_B_MAX 15 I_C_MAX
211E 265EF 21429 1AE3B
16 I_Ni_MAX 17 I_Nm_MAX 18 V_A_MAX 19 V_B_MAX
1A46A 584580 79C87 8162F
20 V_C_MAX 21 FEATURES 22 RESERVED_S22 23 RESERVED_S23
4AA51 803F5E00 0 0
24 RESERVED_S24 25 RESERVED_S25 26 RESERVED_S26 27 RESERVED_S27
0 0 0 0
28 RESERVED_S28 29 RESERVED_S29 30 ZC_N_VA 31 ZC_N_VB
0 0 F97E13 F908A4
32 ZC_N_VC 33 AT_CAL_41_44 34 AT_CAL_45_48
F56E67 B601BC03 1802AE03