DRV_PLC_PHY_SIGNAL_CAPTURE Struct

C

typedef struct {
    uint8_t uc_num_frags;
    uint8_t uc_status;
} DRV_PLC_PHY_SIGNAL_CAPTURE;

Summary

Structure defining information about PRIME Noise capture.

Description

This structure contains the information the status of PRIME Noise capture and the number of fragments captured.