1.2.7.4.3 SRV_RSNIFFER_SetTxMessage Function

C

void SRV_RSNIFFER_SetTxMessage (
    DRV_RF215_TX_REQUEST_OBJ* pReqObj,
    DRV_RF215_PHY_CFG_OBJ* pPhyCfgObj,
    DRV_RF215_TX_HANDLE txHandle
);

Summary

Gives a transmitted RF TX request object to sniffer library so it is stored for later serialization.

Description

The given RF TX request contains a RF frame and its related parameters. This information is stored in sniffer library for later serialization when SRV_RSNIFFER_SerialCfmMessage is called.

Precondition

None.

Parameters

ParamDescription
pReqObjPointer to the RF TX request object.
pPhyCfgObjPointer to RF PHY configuration object.
txHandleTX handle returned from DRV_RF215_TxRequest.

Returns

None.

Example

DRV_HANDLE drvRf215Handle // returned from DRV_RF215_Open
DRV_RF215_PHY_CFG_OBJ rfPhyConfig;
DRV_RF215_TX_REQUEST_OBJ txReqObj;
DRV_RF215_TX_RESULT txReqResult;
DRV_RF215_TX_HANDLE txReqHandle;
uint8_t psduTx[DRV_RF215_MAX_PSDU_LEN];

txReqObj.cancelByRx = false;
txReqObj.ccaMode = PHY_CCA_MODE_3;
txReqObj.modScheme = FSK_FEC_OFF;
txReqObj.txPwrAtt = 0;
txReqObj.psduLen = DRV_RF215_MAX_PSDU_LEN;
txReqObj.timeMode = TX_TIME_RELATIVE;
txReqObj.timeCount = 0;
txReqObj.psdu = psduTx;

txReqHandle = DRV_RF215_TxRequest(drvRf215Handle, &txReqObj, &txReqResult);
if (txReqHandle != DRV_RF215_TX_HANDLE_INVALID)
{
    SRV_RSNIFFER_SetTxMessage(&txReqObj, &rfPhyConfig, txReqHandle);
}

Remarks

None.